Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
IMPACT67 COMPACT MODULE, PLASTIC
Product may differ from image

IMPACT67 COMPACT MODULE, PLASTIC

Ethercat, 8 dig. Out
Art.No.: 55083
Alternative product:    55082
Weight: 0.44 kg
  Available
 Product Comparison
List price per piece:

You might also like

Digital outputs
DO8 - 2 A
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Connections
Fieldbus Ethernet 10/100 Mbit/s; M12, D-coded
Sensor-system/actuator supply 7/8", 5-pole, 2× max. 9 A
I/O ports M12, 5-pole, A-coded
General data
Protection IP67
Mounting method 2-hole screw mounting, compatible with I/O modules of MVK model range
Temperature range -25...+55 °C (storage temperature -25...+70 °C)
Dimensions H×W×D 39×63×225 mm
EtherCAT
Addressing automatic or Device ID by rotary switch
Output
Switching current per output max. 2 A (short-circuit and overload protected)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879051972
eClass 27242604
Packaging unit 1
Data cableShow all
Power cableShow all
Sensor-actuator cableShow all
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55083_080128-0-000_C3211-07_csa_z_b.pdf
  • Download Approvals and certificates 55083_880-04.16_ce_z_b.pdf
  • Download Approvals and certificates 55083_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 55083_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55083_080128-0-000_C3211-87_csau_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Configuration Files 55081_IMPACT67 EC_KFG_x_13.zip
  • Download Drawing Files 55081_p8_2_50.zip
  • Download Drawing Files 55091_dxf_d_b.zip
  • Download Drawing Files 55083_p8_2_50.zip
  • Download Drawing Files 55085_stp_x_b.zip
  • Download Installation Instructions 55081_ina_6_17.pdf
  • Download Manuals 55369_hdb_x_18.zip
cULus
cCSAus
EtherCAT
* plus VAT, plus shipping