Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
IMPACT67 COMPACT MODULE, PLASTIC
Product may differ from image

IMPACT67 COMPACT MODULE, PLASTIC

DeviceNet, 16 dig Out
Art.No.: 55074
Alternative product:    55072
Weight: 0.42 kg
  Available
 Product Comparison
List price per piece:

You might also like

Digital outputs
DO16 - 0.5 A
DN 125 kbit/s; 250 kbit/s; 500 kbit/s; M12, A-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology". Housing fully potted.
Connections
Fieldbus DN 125 kbit/s; 250 kbit/s; 500 kbit/s; M12, A-coded
Sensor-system/actuator supply 7/8", 5-pole, 2× max. 9 A
I/O ports M12, 5-pole, A-coded
DeviceNet
Addressing Rotary switch 0...63
General data
Protection IP67
Mounting method 2-hole screw mounting, compatible with I/O modules of MVK model range
Temperature range -25...+70 °C (storage temperature -25...+70 °C)
Dimensions H×W×D 39×63×225 mm
Output
Switching current per output max. 0.5 A (short-circuit and overload protected)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879052047
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55074_873-04.16_ce_z_b.pdf
  • Download Approvals and certificates 55074_080128-0-000_C3211-07_csa_z_b.pdf
  • Download Approvals and certificates 55074_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 55074_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55074_10779-DOC-090109-odva_dn_z_a.pdf
  • Download Approvals and certificates 55074_080128-0-000_C3211-87_csau_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Configuration Files eds_impact67_Devicenet.zip
  • Download Drawing Files 55071_stp_x_a.zip
  • Download Drawing Files 55074_p8_2_50.zip
  • Download Drawing Files 55071_dxf_x_a.zip
  • Download Drawing Files 55071_p8_2_50.zip
  • Download Installation Instructions 55071_ina_6_15.pdf
  • Download Manuals 55367_hdb_x_15.zip
cULus
cCSAus
* plus VAT, plus shipping