Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
IMPACT67 COMPACT MODULE 16 DIG IN  55345
Product may differ from image

Last seen products

IMPACT67 COMPACT MODULE 16 DIG IN

IMPACT67-P DI16, plastic

Art.No.: 55345
Alternative product:   
Weight: 0.42 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The compact Impact67 IO module is the ideal solution to collect and distribute remote I/O signals. The M12 connections combined with the fully encapsulated case guarantee tightness according to IP67 and high mechanical strength. This means that the devices are suitable for particularly rough industrial ambient conditions. The use of Impact67 allows you to significantly save space in the control cabinet and to reduce installation times to a minimum. Moreover, the integrated diagnostics options facilitate commissioning.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Industrial communication | Bus data
Address range min. 3
Address range max. 99
Address setting type Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module
Diagnostic via LED per module and channel
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 39 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-7
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 4 Power In
Connection type 5 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI 10-17
PIN 3 0 V
PIN 4 DI 00-07
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding B
No. of poles 5
PIN 1 5 V 2
PIN 2 A GN
PIN 3 0 V 2
PIN 4 B RD
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender male
Color contact carrier black
Coding B
No. of poles 5
PIN 1 n.c.
PIN 2 A GN
PIN 3 n.c.
PIN 4 B RD
PIN 5 n.c.
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 5
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879051248
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 55345_080128-0-000_C3211-07_csa_z_d.pdf (D)
  • Approval: CSA US 55345_080128-0-000_C3211-87_csau_z_d.pdf (D)
  • Approval: UL Listed CA 55345_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55345_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSD MURR3101.ZIP (10)
  • Construction files: DXF 55345_dxf_x_a.zip (A)
  • Construction files: DXF 55071_dxf_x_a.zip (A)
  • Construction files: P8 55345_p8_2_50.zip (50)
  • Construction files: STP 55071_stp_x_a.zip (A)
  • Construction files: STP 55345_stp_x_a.zip (A)
  • Document: Installation guide 55345_ina_6_15.pdf (15)
  • Document: User manual 55364_hdb_x_19.zip (19)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55345_931-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55345_931-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 55345_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Device Marker ----
---- Screw Plug ----
---- Plug with Thread ----
* plus VAT, plus shipping