Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
IMPACT20 ETHERCAT, DIGITAL OUTPUT MODULE
Product may differ from image

IMPACT20 ETHERCAT, DIGITAL OUTPUT MODULE

16 digital outputs
Art.No.: 56914
Weight: 0.19 kg
  Available
 Product Comparison
List price per piece:

You might also like

Digital outputs
DO16 - 0.5 A
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Connections
Fieldbus Ethernet 10/100 Mbit/s; 2× RJ45 (female)
Sensor-system/actuator supply 6× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A)
I/O ports 18× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A)
Module supply
Operating voltage 24 V DC (EN 61131-2)
General data
Protection IP20
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+55 °C (storage temperature -20...+70 °C)
Dimensions H×W×D 117×56×47 mm
EtherCAT
Addressing automatic
Output
Switching current per output max. 0.5 A (short-circuit and overload protected)
Total current max. 8 A
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879047999
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 56914_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 56914_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 56914_1010-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Configuration Files Murrelektronik_IMPACT20.zip
  • Download Drawing Files 56914_stp_x_a.zip
  • Download Drawing Files 56914_p8_2_50.zip
  • Download Drawing Files 56914_dxf_x_a.zip
  • Download Drawing Files 56912_p8_2_50.zip
  • Download Installation Instructions 56913_ina_6_11.pdf
  • Download Manuals 56934_hdb_x_11.zip
cULus
EtherCAT
* plus VAT, plus shipping