Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
IMPACT20 DEVICENET, DIGITAL INPUT MODULE
Product may differ from image

IMPACT20 DEVICENET, DIGITAL INPUT MODULE

16 digital inputs
Art.No.: 56908
Weight: 0.19 kg
  Available
 Product Comparison
List price per piece:

You might also like

Digital inputs
DI16
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 700 mA per module, short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus DN 125 kbit/s; 250 kbit/s; 500 kbit/s; 5× spring clamp terminals
Sensor-system/actuator supply 6× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A)
I/O ports 18× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A)
Module supply
Operating voltage 24 V DC (EN 61131-2)
DeviceNet
Addressing Rotary switch 0...63
General data
Protection IP20
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+55 °C (storage temperature -20...+70 °C)
Dimensions H×W×D 117×56×47 mm
Diagnostic
Communication status via LED
Diagnostic via LED per module
Diagnostic via BUS per module
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879048040
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 56908_1105-04.16_ce_z_b.pdf
  • Download Approvals and certificates 56908_10873-DOC-110810-odva_dn_z_a.pdf
  • Download Approvals and certificates 56908_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 56908_E201820_NRAQ7_ulc_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Configuration Files EDS_Impact20_DN_V1_1_.0.zip
  • Download Drawing Files 56908_p8_2_50.zip
  • Download Drawing Files 56910_dxf_x_a.zip
  • Download Drawing Files 56910_stp_x_a.zip
  • Download Installation Instructions 56909_ina_6_11.pdf
  • Download Manuals 56933_hdb_x_10.zip
cULus
* plus VAT, plus shipping