You might also like
Compact module
DI8 - 0.2 A (C) - 8× M8 (AB)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI8 - 0.2 A (C) - 8× M8 (AB)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Bus voltage (AS-Interface) | 26.5...31.6 V DC |
---|---|
ASI-Power 24 | yes |
Total current | max. 250 mA |
Addressing | via master or M12 connection and programming device, presetting 2× address 0 |
Address range | 1...62 (2× 1...31 A or B) |
Profile (IO/ID/ID2 code) | 2× S-0.A.0 |
General data
Protection | IP68 |
---|---|
Mounting method | screw fixing |
Temperature range | -20...+60 °C (storage temperature -20...+70 °C) |
Dimensions H×W×D | 126×30×34.5 mm |
Input
Type | for 3-wire sensors or mechanical switches, PNP |
---|---|
Sensor supply US | max. 200 mA from AS-Interface (short-circuit and overload protected) |
Connections
Fieldbus | A-coded |
---|---|
I/O ports | M8, 3-pole |
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module |
Monitoring - no voltage | yes |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879048941 |
eClass | 27242604 |
Packaging unit | 1 |
