Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MASI65 VALVE PLUG PLUG
Product may differ from image

MASI65 VALVE PLUG PLUG

1 digital outputs
Art.No.: 55682
Weight: 0.04 kg
  In production
 Product Comparison
List price per piece:

You might also like

Digital outputs
DO1 - 2 A (Form A)
Output
Number 1 - (31-32)
Connection OUT 1 (Form A)
Supply voltage 24 V DC external (18...30.2 V DC) EN 61131-2, connection via black AS-Interface profile cable
Switching current per output max. 2 A (short-circuit and overload protected)
Total current max. 2 A (only 1 output active)
General data
Protection IP67
Temperature range -20...+70 °C (storage temperature -20...+70 °C)
Dimensions H×W×D 50×33×66 mm
Technical Data
Bus voltage (AS-Interface) 26.5...31.6 V DC
Total current (AS-Interface) max. 50 mA
Addressing 1...31 via address port
Profile (IO/ID/ID2 code) S-3.F.E
Pin spacing 18 mm
Diagnostic
Communication status via LED
Diagnostic via LED per module
Monitoring - no voltage yes
Commercial data
country of origin CZ
customs tariff number 85176200
EAN 4048879050166
eClass 27242604
Packaging unit 1
Data cableShow all
Sensor-actuator cableShow all
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55682_E208739_NMTR8_urc_z_b.pdf
  • Download Approvals and certificates 55682_5023-04.16_ce_z_b.pdf
  • Download Approvals and certificates 55682_E205946_NMTR2_ur_z_b.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 55682_p8_2_30.zip
  • Download Installation Instructions 55680_ina_4_22.pdf
cURus
* plus VAT, plus shipping