Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVP12-Metal 8xM12 DI16 IOL
Product may differ from image

MVP12-Metal 8xM12 DI16 IOL

IO-Link Version 1.1
Art.No.: 55519
Weight: 0.477 kg
Available
 Product Comparison
List price per piece:

You might also like

Compact module
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
General data
Protection IP67
Mounting method 4 hole screw mounting
Temperature range -25...+70 °C (storage temperature -40...+70 °C)
Dimensions H×W×D 145×55×32 mm
Input
Sensor supply US 24 V DC (EN 61131-2), max. 100 mA (M12 female), short-circuit and overload protected
Type PNP (EN 61131-2) Type 3
Input filter 1 ms
Input delay time max. 8 ms (incl. IO-Link cycle time)
IO-Link
IO-Link Device
Operating modes COM2 (38.4 kbps)
Transfer parameters 2 Byte (Inputs), 1 Byte (Diagnostic)
Port Class A
Specification IO-Link V1.1
Cycle time 2.3 ms
Internal communication
LED display US: sensor supply (green: OK); IOL: (green: OK)
Current consumption max. 35 mA
Parameterization
PIN 2 Input
PIN 4 Input
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes, single channel shutoff
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879740104
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download EPUP-25_CHR_x_1.pdf
  • Download Approvals and certificates 55519_01-04.17_ce_z_a.pdf
  • Download Approvals and certificates 55519_E201820-NRAQ_ul_z_b.pdf
  • Download Approvals and certificates 55519_E201820_NRAQ7_ulc_z_a.pdf
  • Download Configuration Files 55519_MVP-M_Kfg_x_15.zip
  • Download Drawing Files 55519_stp_x_b.zip
  • Download Drawing Files 55519_p8_2_50.zip
  • Download Drawing Files 55518_dxf_x_b.zip
  • Download Installation Instructions 55519_ina_x_13.zip
  • Download Manuals 55518_hdb_x_15.zip
cULus
IO-Link
* plus VAT, plus shipping