Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MPR67 REPEATER PROFIBUS DP 2 SEGMENTS
Product may differ from image

MPR67 REPEATER PROFIBUS DP 2 SEGMENTS

Upto 12 Mbit/s, IP67
Art.No.: 56960
Alternative product:    56965
Weight: 0.22 kg
Available
 Product Comparison
List price per piece:

You might also like

Repeater PROFIBUS DP + PROFIsafe
2 segments
Protection IP67
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
General data
Protection IP67
Mounting method 2-hole screw mounting
Temperature range 0...+55 °C (storage temperature -20...+75 °C)
Dimensions H×W×D 151×30×34.5 mm
Technical Data
Operating voltage 24 V DC (EN 61131-2)
Module supply via PIN 4 sensor supply (7/8” power)
Current consumption approx. 80 mA
Transfer rate max. 12 Mbit/s
Diagnostic
Communication status via LED
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879047845
eClass 27242690
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 56960_1017-04.16_ce_z_c.pdf
  • Download Approvals and certificates 56960_E201820_NRAQ7_ulc_z_b.pdf
  • Download Approvals and certificates 56960_E201820_NRAQ_ul_z_b.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 56960_dxf_x_a.zip
  • Download Drawing Files EPLAN4.P.MUR.MPR67.Z13
  • Download Drawing Files 56960_stp_x_a.zip
  • Download Installation Instructions 56960_ina_6_30.pdf
  • Download Manuals 56960_hdb_x_12.zip
  • Download Manuals 56971_hdb_x_35.zip
  • Download Manuals 56970_hdb_x_25.zip
cULus
* plus VAT, plus shipping