Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

You might also like

CU, CU (female/female)
Han-Brid ® a registered trademark of HARTING KGaA.
Technical Data
Operating voltage 24 V DC
Transfer rate max. 12 Mbit/s
Field Bus Coupling IP67 Han-Brid®
General data
Connection Spring clamp terminals: 0.25 mm² single core, 2.5 mm² stranded
Shielded no
Housing Black plastic, flame retardant
Cut-out H×W: 90×80 mm
Temperature range -25...+50 °C
Dimensions H×W×D 103×93×65 mm
Commercial data
country of origin DE
customs tariff number 85366990
EAN 4048879041492
eClass 27189217
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 67598_080128-0-000_C3211-87_csau_z_a.pdf
  • Download Approvals and certificates 67598_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 67598_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 67598_080128-0-000_C3211-07_csa_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files EPLAN4.P.MUR.MSDD_MHA.Z13
  • Download Installation Instructions 67598_ina_2_11.pdf
cULus
cCSAus
* plus VAT, plus shipping