Product discontinued until 31.10.2018, replaced by: 56471
Gateway Profibus-DP/AS-i, 1 Master, Spec. 3.0, IP20
Artikkelnummer: | 56465 |
Vekt: | 0.518 kg |
Opprinnelsesland: | DE |
Kontakt oss for leveringsdato
Beskrivelse
Gateway-Singlemaster
via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
AS-Interface/PROFIBUS DP
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
AS-Interface/PROFIBUS DP
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Tekniske data
Electrical data
Rated operating current AS-Interface max. | 200 mA |
---|
Electrical data | Supply
Operating voltage DC | 30 V |
---|
Industrial communication | Bus data
Address range default setting | 3 |
---|---|
Address range min. | 1 |
Address range max. | 126 |
Address setting type | Buttons, PROFIBUS |
Automatic baudrate detection | yes |
Baud rate min. | 9,6 kBaud |
Baud rate max. | 12 MBaud |
Industrial communication | AS-Interface
AS-i specification | V3.0 |
---|---|
Number of slaves max. | 62 |
Diagnostic interface serial | RJ45/Ethernet |
Cycle time AS-i | 150 µs × (number of slaves + 2) |
Installation | Connection
Family construction form | SUB-D9 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Rated insulation voltage | 500 V |
Mechanical data
Number of operating buttons | 4 |
---|---|
Function operating buttons | ESC, Mode, OK, Set |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 120 mm |
Width | 85 mm |
Depth | 83 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Conformity
Low Voltage Directive | EN 50295 |
---|
Handelsinformasjon
ECLASS-6.0 | 27242208 |
---|---|
ECLASS-7.0 | 27242208 |
ECLASS-8.0 | 27242208 |
ECLASS-9.0 | 27242208 |
ETIM-5.0 | EC001604 |
GTIN | 4048879495684 |
Pakkestørrelse | 1 |
Tolltariffnummer | 85176200 |