Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MPOT POTENTIOMETER MODULE
Product may differ from image

MPOT POTENTIOMETER MODULE

Product discontinued, no alternative
Art.No.: 67503
Weight: 0.062 kg
  In production
 Product Comparison
List price per piece:

You might also like

270° potentiometer
100 kΩ
General data
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+60 °C
Dimensions H×W×D 75×45×65 mm
Technical Data
Resistance tolerance ±20%
Linearity ±3%
Power (potentiometer) 1 W
Power (resistor) 0.25 W
Description
Functional description The potentiometer modules are fitted with standard values. They are available as 270° potentiometer and as 10-turn potentiometer with fine adjustment. They can be operated with 10 V DC or 24 V DC. A resistor reduces the voltage so that a 24 V DC voltage c
Commercial data
country of origin CZ
customs tariff number 85334010
EAN 4048879041676
eClass 27371227
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping