Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80
Zoom
MUIW ANALOG COUPLER COMPONENT  6644232
Bildet kan avvike fra produktet

MUIW ANALOG COUPLER COMPONENT

IN: 0..10 V - OUT: 0..20 mA

Artikkelnummer: 6644232
Produktalternativ:   
Vekt: 0.171 kg
Opprinnelsesland:  CZ
Kontakt oss for leveringsdato
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

INPUT: 0...10 V DC
OUTPUT: 0...20 mA
Spring clamp terminals
Input and output galvanically separated
The Murrelektronik analog converters convert standard signal formats (0...10 V, 0...20 mA, 4...20 mA) galvanically separated into one of these signal formats. Due to an integrated current limiter the output is short-circuit and overload protected. Module MIIW – 0/4...20 mA to 0/4...20 mA – without auxiliary supply
Certificate
Certificate

Electrical data
Accuracy (of full scale) 0,5 %
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 19,2 V
Operating voltage DC max. 28,8 V
Operating current min. 50 mA
Operating current max. 70 mA
Electrical data | Input
Input resistor 250 kΩ
Electrical data | Output
Output current max. 0,025 A
Working resistance max. 500 Ω
Industrial communication
Transmission frequency max. 500 Hz
Device protection | Electrical
Rated surge voltage 1,5 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 GD 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 In
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 + 24 V DC
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 Out
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 GD

ECLASS-6.0 27210990
ECLASS-6.1 27210990
ECLASS-7.0 27210990
ECLASS-8.0 27210990
ECLASS-9.0 27210990
ECLASS-10.1 27210990
ECLASS-11.1 27210990
ECLASS-12.0 27210990
ETIM-5.0 EC002477
GTIN 4048879022422
Pakkestørrelse 1
Tolltariffnummer 85437090

 
Data om artikkel
  • Produkt-PDF
  • Construction files: DXF 6652000_dxf_x_a.zip (A)
  • Construction files: STP 6652000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6644232_08-08.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6644232_08-08.17_ce_z_d.pdf (D)
  • Information: MTTF Report 6644232_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Krydsstik til klemrække ----
---- Etiket til klemme ----
* pluss MVA og frakt