Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
M12 MALE 90° SHIELDED
Product may differ from image

M12 MALE 90° SHIELDED

PUR 5X0.34 shielded GRAY, 2m
Art.No.: 7000-13161-3490200
Weight: 0.138 kg
  In production
 Product Comparison
List price per piece:

You might also like

Male 90°
M12, 5-pole
shielded
A-coded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 13161
Cables
Cable number 349
No./diameter of wires 5× 0.34 mm²
Wire isolation PVC (br, wh, bl, bk, gnye)
C-track properties 0.1 Mio.
Jacket Color gray
Material (jacket) PUR/PVC
Outer Ø 5.9 mm ±5%
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 15× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -5...+70 °C
Shield yes
Color (jacket) gray
Approval (cable) CE conform
Technical Data
Operating voltage max. 60 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Operating current per contact max. 4 A
Rated surge voltage 1.5 kV
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
General data
Standards DIN EN 61076-2-101 (M12)
Material (contact) Copper alloy
Material (contact surface) Au
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879200486
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-13161-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-13061_08-09.19_ce_z_c.pdf
  • Download Approvals and certificates 7000-13161-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 7000-13161_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping