Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80
Zoom
CUBE67+ I/O EXTENSION MODULE  56765
Bildet kan avvike fra produktet

CUBE67+ I/O EXTENSION MODULE

12 multif. channels + 4 IO-Link master V1.0

Artikkelnummer: 56765
Produktalternativ:   
Vekt: 0.21 kg
Opprinnelsesland:  CZ
Tilgjengelig
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

Expansion module
DIO12 IOL4 (E) - 8× M12
IO-Link Master V1.0
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Cube67+ modules can only be operated on Cube67+, EtherNet/IP, PROFIBUS + PROFINET bus nodes.
Certificate
Certificate

Koble produktet

Systemkabelvis alt
Sensor/aktuatorkabel vis alt

General product information
Compatible with: 56521; 56526
Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 100 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP, for 3-wire sensors or mechanical switches
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Sensor current US per IO-Link port max. 0,7 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 30 W
Industrial communication | IO-Link
Automatic baudrate detection yes
IO-Link process data length output 32 Bytes
IO-Link process data length input 32 Bytes
IO-Link revision ID V1.0
IO-Link type 4× Master
IO-Link transmission rate COM1, COM2, COM3
Port Class A, B
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 DIO
Connection type 4 DIO / IO-Link
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / DO / Diag
PIN 3 0 V
PIN 4 DI / DO
PIN 5 PE
Connection type 4
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / DO / Diag
PIN 3 0 V
PIN 4 IO-Link
PIN 5 0 V

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001601
GTIN 4048879326766
Pakkestørrelse 1
Tolltariffnummer 85389099

 
Data om artikkel
  • Produkt-PDF
  • Approval: UL Listed CA 56765_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56765_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56601_dxf_x_a.zip (A)
  • Construction files: P8 56765_p8_2_50.zip (50)
  • Construction files: STP 56601_stp_x_a.zip (A)
  • Document: Installation guide 56765_ina_6_11.pdf (11)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Diverses Murrelektronik_IO-Link_Device_Tool_-_Setup.zip (A)
  • Information: EU declaration of conformity 56765_06-11.15_ce_z_b.pdf (B)
  • Information: MTTF Report 56765_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)
  • Software: IO-Link-Device-Tool 56521_Murrelektronik_IO-Link_Device_Tool_V2.1.13_TRB_21.zip (10)

---- Jordingsmateriel ----
---- Enhedsmarkør ----
---- Monteringsskinne Adapter ----
---- Skrueprop ----
---- Sensor-aktuator adapter ----
---- Termineringsmodstand ----
* pluss MVA og frakt