CUBE67+ I/O EXTENSION MODULE
4 multif. channels + RS232/485/MOVIMOT
Artikkelnummer: | 56761 |
Vekt: | 0.177 kg |
Opprinnelsesland: | CZ |
Tilgjengelig
Beskrivelse
Expansion module
DIO4 RS232/485 (E) - 4× M12 MOVIMOT®
Serial interface
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Cube67+ modules can only be operated on Cube67+, EtherNet/IP, PROFIBUS + PROFINET bus nodes.
DIO4 RS232/485 (E) - 4× M12 MOVIMOT®
Serial interface
Digital inputs/outputs (multifunctional)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Cube67+ modules can only be operated on Cube67+, EtherNet/IP, PROFIBUS + PROFINET bus nodes.
Tekniske data
General product information
Compatible with: | 56521; 56526 |
---|
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Operating voltage UA DC | 24 V |
Current consumption max. | 80 mA |
Total current UA max. | 4 A |
Total current US max. | 4 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP, for 3-wire sensors or mechanical switches |
Input filter time | 1 ms |
Sensor current US per input max. | 0,2 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,5 A |
Lamp load | 10 W |
Industrial communication
Data transmission rate max. | 230,4 KBit/s |
---|
Industrial communication | Ethernet functionality
duplex | Full or half duplex |
---|
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 151 mm |
Width | 30 mm |
Depth | 34,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Connection data
Connection types
Connection type 1 | Bus In |
---|---|
Connection type 2 | Bus Out |
Connection type 3 | I / O |
Connection type 4 | RS232 |
Connection type 5 | RS485 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC |
PIN 2 | DI / DO / Diag |
PIN 3 | 0 V |
PIN 4 | DI / DO |
PIN 5 | FE |
Connection type 4
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | B |
No. of poles | 5 |
PIN 1 | RTS |
PIN 2 | TXD |
PIN 3 | 0 V (separated) |
PIN 4 | RXD |
PIN 5 | CTS |
Connection type 5
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | B |
No. of poles | 5 |
PIN 1 | 24 V DC |
PIN 2 | RS - |
PIN 3 | 0 V |
PIN 4 | RS + |
PIN 5 | FE |
Handelsinformasjon
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001601 |
GTIN | 4048879048132 |
Pakkestørrelse | 1 |
Tolltariffnummer | 85389099 |
Tilbehør
---- Termineringsmodstand ----
---- Monteringsskinne Adapter ----
---- Enhedsmarkør ----
---- Skrueprop ----
---- Jordingsmateriel ----