Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80
Zoom
CUBE67 I/O EXTENSION MODULE  56711
Bildet kan avvike fra produktet

CUBE67 I/O EXTENSION MODULE

4 analog outputs (U)

Artikkelnummer: 56711
Vekt: 0.17 kg
Opprinnelsesland:  DE
Tilgjengelig
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

Expansion module
AO4 - (E) 4× M12 (U)
Voltage
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
24 V DC (EN 61131-2), via system connection (max. 4 A)
Certificate
Certificate
Certificate

Koble produktet

Systemkabelvis alt
Sensor/aktuatorkabel vis alt

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Output
Actuator current UA per output max. 1,6 A
Overload resistant yes
Short-circuit protected yes
Load resistance min. 1 kΩ
Conversion time analog output per channel 1 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 0-3
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (UA)
PIN 3 0 V
PIN 4 AO
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
GTIN 4048879292214
Pakkestørrelse 1
Tolltariffnummer 85389099

 
Data om artikkel
  • Produkt-PDF
  • Approval: UL Listed CA 56711_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56711_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56611_dxf_x_a.zip (A)
  • Construction files: P8 56711_p8_2_50.zip (50)
  • Construction files: STP 56611_stp_x_a.zip (A)
  • Document: Installation guide 56600_ina_6_37.pdf (37)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56711_987-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56711_987-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56711_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Jordingsmateriel ----
---- Skrueprop ----
---- Enhedsmarkør ----
---- Sensor-aktuator adapter ----
---- Termineringsmodstand ----
---- Monteringsskinne Adapter ----
* pluss MVA og frakt