CUBE67+ BUS NODE
Ethernet/IP
Artikkelnummer: | 56525 |
Produktalternativ: | |
Vekt: | 0.35 kg |
Opprinnelsesland: | CZ |
Tilgjengelig
Beskrivelse
Cube67+
EtherNet/IP
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
EtherNet/IP
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Tekniske data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 200 mA |
Total current UA max. | 8 A |
Total current US max. | 8 A |
Industrial communication | Ethernet/IP
EtherNet/IP addressing | BOOTP, DHCP, Rotary switch |
---|
Diagnostics
Diagnostic | No voltage, Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data
Number extension modules max. | 32 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 151 mm |
Width | 62 mm |
Depth | 40,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | Internal system connection |
---|---|
Connection type 2 | Port1, Port2 |
Connection type 3 | Power In |
Connection type 4 | Power Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 2
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Connection type 3
Family construction form | 7/8" |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V |
PIN 2 | 0 V |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Connection type 4
Family construction form | 7/8" |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V |
PIN 2 | 0 V |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Handelsinformasjon
ECLASS-6.0 | 27242608 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
GTIN | 4048879313131 |
Pakkestørrelse | 1 |
Tolltariffnummer | 85389099 |
Tilbehør
---- Skrueprop ----
---- Monteringsskinne Adapter ----
---- Enhedsmarkør ----
---- Stik med gevind ----
---- Jordingsmateriel ----
---- Termineringsmodstand ----