Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
CUBE67 ACCESSORIES  56949
Product may differ from image

CUBE67 ACCESSORIES

System interface connector

Art.No.: 56949
Weight: 0.15 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

M12
Female straight
Internal system connection

Electrical data | Supply
Operating voltage DC 24 V
Operating current max. 4 A
Installation | Connection
Connection information Han-Brid®, 6-polig
Family construction form M12
Gender female
Mating cycles min. 500
Installation | Pin assignment
No. of poles 6
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Mounting data
Height 80,5 mm
Width 34 mm
Depth 32 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C

ECLASS-6.0 27242692
ECLASS-6.1 27242692
ECLASS-7.0 27242692
ECLASS-8.0 27242692
ECLASS-9.0 27242692
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC001583
customs tariff number 85366990
GTIN 4048879047883
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 56949_dxf_x_a.zip (A)
  • Construction files: P8 56949_p8_2_50.zip (50)
  • Construction files: STP 56949_stp_x_a.zip (A)
  • Document: Installation guide 56949_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping