Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
CUBE20S SAFETY OUTPUT MODULE
Product may differ from image

CUBE20S SAFETY OUTPUT MODULE

F DO4/2 DC24V
Art.No.: 57390
Weight: 0.062 kg
  Available
 Product Comparison
List price per piece:

You might also like

Cube20S FDO4/2
Expansion module
PROFIBUS
PROFINET
Internal communication
Module supply via system connection
Current consumption max. 75 mA
Safety Indicators
PL up to e
Category up to 4
PFH 0.22E-9
DC high
SIL up to 3
SIL CL up to 3
Service life 20 years
General data
Protection IP20
Connection Spring clamp plug-in terminals: max. 1.5 mm² (AWG 16)
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+60 °C (storage temperature -25...+70 °C)
Dimensions H×W×D 109×12.9×76.5 mm
Output
Actuator supply UA 24 V DC (EN 61131-2), max. 2 A
Switching current per output max. 0.5 A (short-circuit and overload protected)
Galvanic isolation 500 V DC between outputs and internal communication
Lamp load 5 W
Output delay time 175 µs
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Short-circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879424653
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 57390_01-205-5360-02-18-16-07-2023_tuev_z_c.pdf
  • Download Approvals and certificates 57390_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 57390_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 57390_Z20139-feb14-feb17-Cube20S-v2.1_pn_z_a.pdf
  • Download Approvals and certificates 57390_03-09.18_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 57390_p8_2_50.zip
  • Download Drawing Files 57120_dxf_x_a.zip
  • Download Drawing Files 57120_stp_x_a.zip
  • Download Information Material 57101_inf_x_a.zip
  • Download Installation Instructions 57390_ina_x_13.zip
  • Download Manuals 57290_hdb_x_15.zip
  • Download Software and driver 2014_10_CUBE20S_Labeling Stripes.pdf
  • Download Software and driver Cube20S_SafetyConfig_13.zip
  • Download Software and driver 57390_SISTEMA_TB3_x_22.zip
cULus
PROFIsafe
* plus VAT, plus shipping