Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80

CUBE20 DIGITAL OUTPUT MODULE

16 digital outputs

Artikkelnummer: 56117
Vekt: 0.12 kg
Opprinnelsesland:  CZ
Tilgjengelig
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

Expansion module
DO16 - (E)
Certificate
Certificate
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 25 mA
Total current UA max. 12 A
module supply via system connection
Electrical data | Output
Output current per actuator max. 2 A
Lamp load 40 W
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 2,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Galvanic separation (operating voltage) yes
Galvanic separation output/output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 X0
Connection type 2 X1
Connection type 3 X2
Connection type 4 X2
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DO 0
PIN 2 DO 1
PIN 3 DO 2
PIN 4 DO 3
PIN 5 UA 1
PIN 6 UA 1
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DO 4
PIN 2 DO 5
PIN 3 DO 6
PIN 4 DO 7
PIN 5 0 V
PIN 6 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DO 12
PIN 2 DO 13
PIN 3 DO 14
PIN 4 DO 15
PIN 5 0 V
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DO 8
PIN 2 DO 9
PIN 3 DO 10
PIN 4 DO 11
PIN 5 UA 2
PIN 6 UA 2

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
GTIN 4048879049306
Pakkestørrelse 1
Tolltariffnummer 85176200

 
Data om artikkel
  • Produkt-PDF
  • Approval: UL Listed CA 56117_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56117_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56117_dxf_x_a.zip (A)
  • Construction files: P8 56117_p8_2_50.zip (50)
  • Construction files: STP 56117_stp_x_a.zip (A)
  • Document: Installation guide 56117_ina_6_11.pdf (11)
  • Document: User manual 56035_hdb_x_16.zip (16)
  • Document: User manual 56030_hdb_x_13.zip (13)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56117_947-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56117_947-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56117_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Device driver Cube20_Beschriftung.xls (10)

---- klemrække ----
* pluss MVA og frakt