CUBE20 DIGITAL INPUT MODULE
32 digital inputs
Artikkelnummer: | 56112 |
Vekt: | 0.243 kg |
Opprinnelsesland: | CZ |
Tilgjengelig
Beskrivelse
Expansion module
DI32 - (E)
DI32 - (E)
Tekniske data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Current consumption max. | 25 mA |
Total current UA max. | 12 A |
module supply | via system connection |
Electrical data | Input
Type input | PNP (EN 61131-2) |
---|---|
Input filter time | 1 ms |
Current carrying capacity max. | 0,7 A |
Diagnostics
Diagnostic | Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 2,5 mm² |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Galvanic separation (operating voltage) | yes |
Galvanic separation input/input | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 117 mm |
Width | 56 mm |
Depth | 47 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | X0 |
---|---|
Connection type 2 | X1 |
Connection type 3 | X2 |
Connection type 4 | X3 |
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DI 0 |
PIN 2 | DI 1 |
PIN 3 | DI 2 |
PIN 4 | DI 3 |
PIN 5 | DI 4 |
PIN 6 | DI 5 |
PIN 7 | DI 6 |
PIN 8 | DI 7 |
PIN 9 | UI |
PIN 10 | UI |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DI 8 |
PIN 2 | DI 9 |
PIN 3 | DI 10 |
PIN 4 | DI 11 |
PIN 5 | DI 12 |
PIN 6 | DI 13 |
PIN 7 | DI 14 |
PIN 8 | DI 15 |
PIN 9 | 0 V |
PIN 10 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DI 16 |
PIN 2 | DI 17 |
PIN 3 | DI 18 |
PIN 4 | DI 19 |
PIN 5 | DI 20 |
PIN 6 | DI 21 |
PIN 7 | DI 22 |
PIN 8 | DI 23 |
PIN 9 | US |
PIN 10 | US |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | DI 24 |
PIN 2 | DI 25 |
PIN 3 | DI 26 |
PIN 4 | DI 27 |
PIN 5 | DI 28 |
PIN 6 | DI 29 |
PIN 7 | DI 30 |
PIN 8 | DI 31 |
PIN 9 | 0 V |
PIN 10 | 0 V |
Handelsinformasjon
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
GTIN | 4048879049344 |
Pakkestørrelse | 1 |
Tolltariffnummer | 85176200 |
Tilbehør
---- klemrække ----