Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
CUBE20/67 INTERFACE
Product may differ from image

CUBE20/67 INTERFACE

Art.No.: 56140
Weight: 0.155 kg
  Available
 Product Comparison
List price per piece:

You might also like

Cube20/67 system connection
Connection cables are in the online shop under "Connection Technology".
Connections
Fieldbus M12 (female) 6-pole
Sensor-system/actuator supply 4× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A)
I/O ports 8× spring clamp plug-in terminals, max. 2.5 mm²
Module supply
Operating voltage 24 V DC (EN 61131-2)
Current consumption max. 25 mA
General data
Protection IP20
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+55 °C (storage temperature -20...+85 °C)
Dimensions H×W×D 117×56×47 mm
Cube system
Module capacity max. 15
Sensor supply US 24 V DC (18...30.2 V DC) EN 61131-2, max. 4 A
Actuator supply UA 24 V DC (18...30.2 V DC) EN 61131-2, max. 4 A
Diagnostic
Communication status via LED
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879049269
eClass 27379201
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 56140_950-04.16_ce_z_d.pdf
  • Download Approvals and certificates 56140_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 56140_E201820_NRAQ_ul_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 56001_p8_2_50.zip
  • Download Drawing Files 56140_dxf_x_a.zip
  • Download Drawing Files 56140_p8_2_50.zip
  • Download Drawing Files 56140_stp_x_a.zip
  • Download Information Material Cube20_Beschriftung.xls
  • Download Installation Instructions 56140_ina_6_11.pdf
  • Download Manuals 56035_hdb_x_16.zip
  • Download Software and driver Cube20_Beschriftung.xls
cULus
* plus VAT, plus shipping