Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
CABLE GLAND PA M12X 1.5  7000-91001-0001200
Product may differ from image

CABLE GLAND PA M12X 1.5

Art.No.: 7000-91001-0001200
Weight: 0.003 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cable compression gland
metric
M12×1.5 mm
(gray)
(conduit on request)
Quantity: 100 pcs.

Mechanical data | Mounting data
Height 31 mm
Width 15 mm
Depth 15 mm

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27144432
ECLASS-11.1 27144432
ECLASS-12.0 27140801
ETIM-5.0 EC001855
customs tariff number 39174000
GTIN 4048879468237
Packaging unit 100

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-91001-0001200_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping