Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Bus terminating plug M12 male B-cod.  7000-14041-0000000
Product may differ from image

Bus terminating plug M12 male B-cod.

Profibus

Art.No.: 7000-14041-0000000
Weight: 0.01 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

PROFIBUS
Terminating resistor
Male
M12, 4-pole
B-coded
Certificate
Certificate
Certificate
Certificate
Bus technologies

Side 1
Tightening torque 0,6 Nm
Family construction form M12
Thread M12 x 1
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage DC max. 30 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 4 A
Installation | Pin assignment
Coding B
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking Nickeled
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 19070403
ECLASS-6.1 27260702
ECLASS-7.0 27440390
ECLASS-8.0 27440190
ECLASS-9.0 27440190
ECLASS-10.1 27440190
ECLASS-11.1 27440190
ECLASS-12.0 27440190
ETIM-5.0 EC001855
customs tariff number 85331000
GTIN 4048879198592
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-14041_stp_x_a.zip (A)
  • Construction files: STP 7000-13565_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Connection Cable ----
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 100m
    Produced for you with priority
    577,78 €
---- Data Line ----
* plus VAT, plus shipping