B24 protection cover (plastic/double lever)
Art.No.: | 70MH-ZSGKQ-A000000 |
Weight: | 0.037 kg |
Country of origin: | CZ |
Available
Description
B24
Protection cap
Double locking lever
Technical data will be only guaranteed with Murrelektronik components.
Protection cap
Double locking lever
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Material data
Material housing | PA |
---|
Mechanical data | Mounting data
Size | B24 |
---|---|
Looking techniques | Double locking lever |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261210 |
ECLASS-7.0 | 27440208 |
ECLASS-8.0 | 27440208 |
ECLASS-9.0 | 27440208 |
ECLASS-10.1 | 27440208 |
ECLASS-11.1 | 27440208 |
ECLASS-12.0 | 27440208 |
ETIM-5.0 | EC002314 |
customs tariff number | 85389099 |
GTIN | 4048879649650 |
Packaging unit | 1 |