Adapter M12 male/ female B-cod. / D-Sub 9-pol. 90°
Shielded, 12Mbit/s
Art.No.: | 7000-99441-0000000 |
Alternative product: | |
Weight: | 0.06 kg |
Country of origin: | DE |
Available
Description
PROFIBUS
Bus connection plug 90°
SUB-D9 (male); M12× 1 mm, B-coded
Programming device
Bus connection plug 90°
SUB-D9 (male); M12× 1 mm, B-coded
Programming device
Technical Data
Electrical data
Terminating resistor | connectable, integrated |
---|
Electrical data | Supply
Operating voltage DC min. | 4,75 V |
---|---|
Operating voltage DC max. | 5,25 V |
Current consumption max. | 12,5 mA |
Industrial communication
Data transmission rate max. | 12 MBit/s |
---|
Installation | Connection
Family construction form | M12 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP30 |
---|
Mechanical data | Mounting data
Height | 70 mm |
---|---|
Width | 35 mm |
Depth | 17 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27242692 |
ECLASS-11.1 | 27242692 |
ECLASS-12.0 | 27242692 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879371360 |
Packaging unit | 1 |
Accessories
---- Connection Cable ----
---- Data Line ----
---- Terminating Resistor ----