Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Adapter M12 male/ female B-cod. / D-Sub 9-pol. 35°  7000-99401-0000000
Product may differ from image

Adapter M12 male/ female B-cod. / D-Sub 9-pol. 35°

Shielded, 12Mbit/s

Art.No.: 7000-99401-0000000
Weight: 0.09 kg
Country of origin:  HU
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

PROFIBUS
Bus connection plug 35°
SUB-D9 (male); M12× 1 mm, B-coded
Programming device

Electrical data
Terminating resistor connectable, integrated
Electrical data | Supply
Operating voltage DC min. 4,75 V
Operating voltage DC max. 5,25 V
Current consumption max. 12,5 mA
Industrial communication
Data transmission rate max. 12 MBit/s
Installation | Connection
Family construction form M12
Device protection | Electrical
Degree of protection (EN IEC 60529) IP30
Mechanical data | Mounting data
Height 68 mm
Width 42 mm
Depth 17 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879303620
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-99401-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Data Line ----
---- Terminating Resistor ----
---- Connection Cable ----
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 100m
    Produced for you with priority
    577,78 €
* plus VAT, plus shipping