Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

A3 female 5-pole, crimp t., 400 V, 16 A

Art.No.: 70MH-EB005-AC02020
Alternative product:   
Weight: 0.018 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

A3
Female
5-pole
Crimp
Technical data will be only guaranteed with Murrelektronik components.
Certificate

Electrical data | Supply
Operating voltage AC per power contact max. 400 V
Operating voltage AC per signal contact max. 230 V
Operating voltage DC per power contact max. 400 V
Operating voltage DC per signal contact max. 230 V
Operating current 16 A
Installation
Connection cross section min. 0,5 mm²
Connection cross section max. 4 mm²
AWG number min. 20
AWG number max. 11
Installation | Connection
Wire insulation diameter min. 4,6 mm
Connection Crimp
Gender female
Mating cycles min. 500
Installation | Pin assignment
No. of poles 5 + PE
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 6 kV
Insulation resistance min. 100 MΩ
Material group (IEC 60664-1) IIIa
Overvoltage category (EN 60664-1) III
Overvoltage category (EN 60950-1) III
Mechanical data
Holding force min. 100 N
Pulling force max. 100 N
Mechanical data | Material data
Coating contact versilbert, vergoldet
Combustibility class (UL94) V-0
Material contact Brass
Material contact carrier PC GF
Mechanical data | Mounting data
Size A3
Height 40,1 mm
Width 21 mm
Depth 21 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/10

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440205
ECLASS-8.0 27440205
ECLASS-9.0 27440205
ECLASS-10.1 27440205
ECLASS-11.1 27440205
ECLASS-12.0 27440205
ETIM-5.0 EC000438
customs tariff number 85366990
GTIN 4048879637619
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-EB005-AC02020_dxf_x_a.zip (A)
  • Construction files: STP 70MH-EB005-AC02020_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping