Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
7/8'' MALE 0° BUS-FERRULE RESISTOR  7000-78301-0000000
Product may differ from image

Last seen products

7/8'' MALE 0° BUS-FERRULE RESISTOR

Art.No.: 7000-78301-0000000
Weight: 0.032 kg
Country of origin:  PL
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Terminating resistor
Male
7/8" (5-pole)
screw fixing
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Electrical data | Supply
Current operating per contact max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ETIM-5.0 EC001855
customs tariff number 85332900
GTIN 4048879134699
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping