50M MAIN CABLE PUR/PVC-OB 8X0,34+2X0,75
Art.No.: | 8000-00000-3585000 |
Weight: | 4.25 kg |
Country of origin: | IT |
Contact Us for Availability
Description
for 4-way distribution boxes M8
PUR/PVC
8× 0.34 + 2× 0.75 mm²
PUR/PVC
8× 0.34 + 2× 0.75 mm²
Cable data
General data | Cable
Cable identification | 358 |
---|---|
Cable Type | 2 |
Function cable | Hybrid, Signal, Power |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 10 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, blue, brown-green, green-white, red-blue, gray-pink, gray, yellow, green, white |
Mechanical data | Cable
Cable weigth | 116,6 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 87 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 8,6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Color (inner jacket) | gray |
Material wire insulation | PVC |
Amount wires | 8 |
Outer diameter insulation | 1,3 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 43 ± 5 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 19 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Material wire insulation (Power) | PVC |
Outer diameter wire insulation (Power) | 1,8 mm |
Tolerance outer diameter wire insulation (Power) | ±5 % |
Shore hardness wire insulation (Power) | 43±5 Shore D |
Material properties wire insulation (Power) | good machinability |
Ingredient freeness wire insulation (Power) | lead-free, cadmium-free, CFC-free, silicone-free |
Amount wires (Power) | 2 |
Amount strands wire (Power) | 42 |
Diameter of single wires (Power) | 0,15 mm |
Wire conductor cross section (Power) | 0,75 mm² |
Material conductor wire (Power) | Stranded copper wire, bare |
Conductor type wire (Power) | strand class 6 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 300 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4 A |
Current carrying capacity min. wire (Power) | 7,8 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
Electrical resistance coating wire (Power) | 26 Ω/km @20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (dynamic) | 12 x Outer diameter |
---|---|
No. of bending cycles (C-track) | 1,5 Mio. @ 25 °C |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Travel speed (C-track) | 2 m/s @ 25 °C |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001578 |
customs tariff number | 85444995 |
GTIN | 4048879299985 |
Packaging unit | 1 |