50M MAIN CABLE PUR/PVC-JB 16*0,34+5*0,75
Art.No.: | 8000-00000-4045000 |
Weight: | 15.09 kg |
Country of origin: | IT |
Contact Us for Availability
Description
8-way distribution boxes M12
PUR/PVC
16× 0.34 + 5× 0.75 mm²
PUR/PVC
16× 0.34 + 5× 0.75 mm²
Cable data
General data | Cable
Cable identification | 404 |
---|---|
Cable Type | 2 |
Function cable | Hybrid, Signal, Power |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 16 wires around Stranding combination twisted |
wire arrangement | blue 1, brown 1, blue 2, brown 2, green-yellow, (green, red-blue, white, gray-pink, violet, brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, brown-green, yellow, green-white) |
Mechanical data | Cable
Cable weigth | 257,87 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 87 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 12,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Color (inner jacket) | gray |
Material wire insulation | PVC |
Amount wires | 16 |
Outer diameter insulation | 1,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 19 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Material wire insulation (Power) | PVC |
Outer diameter wire insulation (Power) | 2,2 mm |
Tolerance outer diameter wire insulation (Power) | ±5 % |
Shore hardness wire insulation (Power) | 43±5 Shore D |
Material properties wire insulation (Power) | good machinability |
Ingredient freeness wire insulation (Power) | lead-free, cadmium-free, CFC-free, silicone-free |
Printing colour wire insulation (Power) | white (isolation blue), white (isolation brown) |
Amount wires (Power) | 5 |
Amount strands wire (Power) | 42 |
Diameter of single wires (Power) | 0,15 mm |
Wire conductor cross section (Power) | 0,75 mm² |
Material conductor wire (Power) | Stranded copper wire, bare |
Conductor type wire (Power) | strand class 6 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 300 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4 A |
Current carrying capacity min. wire (Power) | 7,8 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
Electrical resistance coating wire (Power) | 26 Ω/km @20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 2 Mio. @ 25 °C |
Traversing distance (C-track) | 5 m @ 25 °C |
Travel speed (C-track) | 2 m/s @ 25 °C |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001578 |
customs tariff number | 85444995 |
GTIN | 4048879057097 |
Packaging unit | 1 |